RJ45 Cat6A
- Part Number
- 1300478010
- Category
- Circular Industrial Connectors
Brad RJ-45 Field Attachable Connector, 8 Poles, X-Coded, Straight, Male, Shielded, IDC Termination, AWG 26-24
Physical Specifications
- cableDiameter
- 5.00-9.00mm (.197-.354")
- communicationSpeed
- 10-Gigabit Ethernet
- couplingType
- Push to Lock
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- None
- materialConnectorBody
- Zinc Die-Cast with Nickel
- materialContact
- Brass
- materialCouplingNut
- Clear UL 94 V0
- materialPlatingMating
- Gold
- netWeight
- 20.860/g
- orientation
- Straight
- poles
- 8
- temperatureRangeOperating
- -40° to +85°C
- wireSizeAwg
- 26,24
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 48V
Keywords: 130047-8010, 1300478010
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2022)9120-DC (17 Jan 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}