- Part Number
- 1300470040
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- 4.00-8.00mm (.157-.315")
- Coupling Type
- Internal Thread
- Diagnostics Le Ds
- No
- Diagnostics Port
- No
- Gender
- Female
- Keyway
- D-Coded
- Material Connector Body
- Zinc Die-Cast
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Zinc Die-Cast, Nickel-Plated
- Material Plating Mating
- Gold
- Net Weight
- 1696.470/g
- Orientation
- Straight
- Poles
- 4
- Temperature Range Operating
- -40° to +85°C
- Wire Size Awg
- 22-26
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 250V
Keywords: 130047-0040, 1300470040
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2022)9120-DC (17 Jan 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410038_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410305_00_000.pdf, subType=UKCA}