Micro-Change (M12)
- Part Number
- 1300470039
- Category
- Circular Industrial Connectors
Micro-Change (M12) PROFINET Field Attachable Connector, 4 Poles, D-Coded, Straight, Male, Shielded, IDC Termination, Cable Diameter 4.00-8.00mm
Physical Specifications
- cableDiameter
- 4.00-8.00mm (.157-.315")
- couplingType
- External Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- D-Coded
- materialConnectorBody
- Zinc Die-Cast
- materialContact
- Copper Alloy
- materialCouplingNut
- Zinc Die-Cast, Nickel-Plated
- materialPlatingMating
- Gold
- netWeight
- 40.823/g
- orientation
- Straight
- poles
- 4
- temperatureRangeOperating
- -40° to +85°C
- wireSizeAwg
- 22-26
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 130047-0039, 1300470039
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2022)9120-DC (17 Jan 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE}