Micro-Change (M12)
- Part Number
- 1300470037
- Category
- Circular Industrial Connectors
Micro-Change (M12) PROFINET Field Attachable Connector, 4 Poles, D-Coded, Straight, Female, Shielded, Screw Termination, Cable Diameter 6.00-8.00mm
Physical Specifications
- cableDiameter
- 6.00-8.00mm (.236-.315")
- couplingType
- Internal Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Female
- keyway
- D-Coded
- materialConnectorBody
- Zinc Die-Cast
- materialContact
- Copper Alloy
- materialCouplingNut
- Brass
- materialPlatingMating
- Gold
- netWeight
- 2544.000/g
- orientation
- Straight
- poles
- 4
- temperatureRangeOperating
- -40° to +85°C
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 130047-0037, 1300470037
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Imidazolidine-2-thione per D(2022)9120-DC (17 Jan 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE}