- Part Number
- 1300470035
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- 6.00-8.00mm (.236-.315")
- Coupling Type
- External Thread
- Diagnostics Le Ds
- No
- Diagnostics Port
- No
- Gender
- Male
- Keyway
- D-Coded
- Material Connector Body
- Zinc Die-Cast
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Brass
- Material Plating Mating
- Gold
- Orientation
- Straight
- Poles
- 4
- Temperature Range Operating
- -40° to +85°C
- Wire Size Awg
- 18
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 250V
Keywords: 130047-0035, 1300470035
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000442952_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000442951_00_000.pdf, subType=CE}