Mini-Change
- Part Number
- 1300410021
- Category
- Circular Industrial Cordsets
Mini-Change A-Size Single-Ended Cordset, 4 Poles, Female (90°) to Pigtail, 18 AWG, PVC Cable, 10.0m (32.81') Length, Stainless Steel Coupler
Physical Specifications
- cableDiameter
- 7.37mm (.290")
- cableLength
- 10.0m (32.81')
- colorCableJacket
- Orange
- connectorEndA
- Mini-Change
- connectorEndB
- Pigtail
- couplingStyle
- Threaded
- gender
- Female-Pigtail
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Stainless Steel Type 316
- materialPlatingMating
- Gold
- orientation
- 90° to Pigtail
- poles
- 4
- temperatureRangeOperating
- -40° to +105°C
- wireCableType
- N/A
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 7.0A
- voltageMaximum
- 300V
Keywords: 130041-0021, 1300410021
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed