Skip to main content
Part Number
1300410018
Category
Industrial Cable Assemblies

Physical Specifications

Cable Diameter
7.37mm (.290")
Cable Length
10.0m (32.81')
Color Cable Jacket
Orange
Connector End A
Mini-Change
Connector End B
Pigtail
Coupling Style
Threaded
Gender
Female-Pigtail
Keyway
Single
Led Indicator
None
Material Cable Jacket
PVC
Material Connector Body
PVC
Material Contact
Copper Alloy
Material Coupling Nut
Stainless Steel Type 316
Material Plating Mating
Gold
Orientation
Straight to Pigtail
Poles
4
Temperature Range Operating
-40° to +105°C
Wire Cable Type
N/A
Wire Size Awg
18

Electrical Specifications

Current Maximum Per Contact
7.0A
Voltage Maximum
300V

Keywords: 130041-0018, 1300410018

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1300410018 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life