- Part Number
- 1300400014
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- N/A
- Cable Length
- 0.50m (1.64')
- Color Cable Jacket
- Yellow
- Connector End A
- Mini-Change
- Connector End B
- Pigtail
- Coupling Style
- Threaded
- Gender
- Male-Pigtail
- Keyway
- Single
- Led Indicator
- None
- Material Cable Jacket
- PVC
- Material Connector Body
- PVC
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Stainless Steel Type 316
- Material Plating Mating
- Gold
- Orientation
- Straight to Pigtail
- Poles
- 4
- Temperature Range Operating
- -20° to +105°C
- Wire Cable Type
- N/A
- Wire Size Awg
- 18
Electrical Specifications
- Current Maximum Per Contact
- 7.0A
- Voltage Maximum
- 300V
Keywords: 130040-0014, 1300400014
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed