- Part Number
- 1300390368
- Category
- Industrial Cable
Physical Specifications
- Cable Length
- 50.0m
- Circuits Loaded
- 4
- Color Cable Jacket
- Gray
- Insulation
- PE
- Material Outer Jacket
- PVC
- Outer Jacket Diameter
- 12.06mm
- Packaging Type
- Reel
- Temperature Range Operating
- N/A
- Wire Cable Type
- Thick Flex-Rated Cable
- Wire Size Awg
- 15,18
- Wire Size Mm
- 0.75,2.00
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 300V
Keywords: 130039-0368, 1300390368
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410420_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408955_00_000.pdf, subType=CE}