Mini-Change
- Part Number
- 1300390351
- Category
- Circular Industrial Connectors
Mini-Change Gender Changer, Straight Female/Male, 5 Poles
Physical Specifications
- cableDiameter
- N/A
- couplingType
- N/A
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Female
- keyway
- None
- materialConnectorBody
- TPE
- materialContact
- Copper Alloy
- materialCouplingNut
- Zinc Die-Cast
- materialPlatingMating
- Gold
- netWeight
- 245.000/g
- orientation
- Straight
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 50V
Keywords: 130039-0351, 1300390351
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant with Exemption 3 per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863