- Part Number
- 1300390347
- Category
- Industrial Cable
Physical Specifications
- Cable Length
- 50.0m
- Circuits Loaded
- 4
- Color Cable Jacket
- Gray
- Material Outer Jacket
- PVC
- Packaging Type
- Reel
- Temperature Range Operating
- N/A
- Wire Cable Type
- Thick Flex-Rated Cable
- Wire Size Awg
- 16,18
Electrical Specifications
- Current Maximum Per Contact
- 8.0A
- Voltage Maximum
- 600V
Keywords: 130039-0347, 1300390347
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed