DeviceNet
- Part Number
- 1300390339
- Category
- Industrial Cable
DeviceNet Mid Cable, 16 AWG Power Pair, 20 AWG Data Pair, Length 50.0m
Physical Specifications
- cableLength
- 50.0m
- circuitsLoaded
- 4
- colorCableJacket
- Gray
- materialOuterJacket
- PVC
- packagingType
- Reel
- temperatureRangeOperating
- N/A
- wireCableType
- Mid Cable
- wireSizeAwg
- 16,20
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 300V
Keywords: 130039-0339, 1300390339
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains C,C'-azodi(formamide) per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410305_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409988_00_000.pdf, subType=CE}