Micro-Change (M12),Mini-Change
- Part Number
- 1300390150
- Category
- Circular Industrial Cordsets
Mini-Change A-Size to Micro-Change (M12) Double-Ended Cordset, 5 Poles, Female (Straight) to Male (Straight), 22 AWG, DeviceNet Drop Cable Plus Drain, 6.0m (19.68') Length
Physical Specifications
- cableDiameter
- 6.86mm (.270")
- cableLength
- 6.0m (19.68')
- colorCableJacket
- Gray
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Mini-Change
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Zinc Die-Cast
- materialPlatingMating
- Gold
- orientation
- Straight to Straight
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- Shielded-Twisted Pair
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 130039-0150, 1300390150
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed