DeviceNet,Mini-Change
- Part Number
- 1300390072
- Category
- Circular Industrial Connectors
Mini-Change Terminator 5 Pole, DeviceNet with LEDs
Physical Specifications
- cableDiameter
- N/A
- couplingType
- Internal Thread
- diagnosticsLeDs
- Yes
- diagnosticsPort
- No
- gender
- Female
- keyway
- Single
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Zinc Die-Cast
- materialPlatingMating
- Gold
- netWeight
- 65.650/g
- orientation
- Straight
- poles
- 5
- temperatureRangeOperating
- 0° to +60°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 50V AC/DC
Keywords: 130039-0072, 1300390072
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains TBBA per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA}