- Part Number
- 1300350060
- Category
- Industrial Tees and Splitters
Physical Specifications
- Color Cable Jacket
- Gray
- Drop Connector
- Mini-Change
- Drop Gender
- Female
- Keyway
- Single
- Led Indicator
- Blue,Green,Red,Yellow
- Left Trunk Connector
- Mini-Change
- Left Trunk Gender
- Male
- Leg1 Length
- N/A
- Leg2 Length
- N/A
- Material Cable Jacket
- N/A
- Material Connector Body
- TPE
- Material Coupling Nut
- Zinc Die-Cast
- Net Weight
- 2169.000/g
- Poles
- 5
- Right Trunk Connector
- Mini-Change
- Right Trunk Gender
- Female
- Temperature Range Operating
- -20° to +80°C
Electrical Specifications
- Current Maximum Per Contact
- 8.0A
- Voltage Maximum
- 30V DC
Keywords: 130035-0060, 1300350060
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active