M8 Signal,Nano-Change (M8),DeviceNet
- Part Number
- 1300300032
- Category
- Circular Industrial Cordsets
M8 Signal, A-Coded, Double-Ended Cordset, 5 Poles, Female (Straight) to Male (Straight), 26 AWG, Grey PVC Cable, 0.50m (1.64') Length
Physical Specifications
- cableDiameter
- 5.33mm (.210")
- cableLength
- 0.50m (1.64')
- colorCableJacket
- Gray
- connectorEndA
- M12 Signal
- connectorEndB
- M8 Signal
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- A-Coded,B-Coded
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- TPE
- materialContact
- Brass
- materialCouplingNut
- Nickel-plated Brass
- materialORing
- Nitrile Rubber
- materialPlatingMating
- Gold
- netWeight
- 45.812/g
- orientation
- 90° to Straight
- poles
- 5
- temperatureRangeOperating
- -25° to +80°C
- wireCableType
- Ultra Thin
- wireSizeAwg
- 26
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 60V AC / 75V DC
Keywords: 130030-0032, 1300300032
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; bis(2-ethylhexyl) tetrabromophthalate covering any of the individual isomers and/or combinations thereof per D(2025)4165-DC (25 June 2025) SCIP:e3383f87-0425-4b18-9359-06e477807dc0
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863