DeviceNet,Micro-Change (M12)
- Part Number
- 1300280052
- Category
- Circular Industrial Cordsets
Micro-Change (M12) Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 22 AWG, DeviceNet Thin Stranded Cable, 25.0m (82.02') Length
Physical Specifications
- cableDiameter
- 7.24mm (.285")
- cableLength
- 25.0m (82.02')
- colorCableJacket
- Gray
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Micro-Change (M12)
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Zinc Die-Cast
- materialPlatingMating
- Gold
- orientation
- Straight to Straight
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- Shielded-Twisted Pair
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC/DC
Keywords: 130028-0052, 1300280052
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed