DeviceNet Trunk,Mini-Change
- Part Number
- 1300250503
- Category
- Circular Industrial Cordsets
Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), Gray DeviceNet Thin High Flex Cable, 2.0m (6.56') Length
Physical Specifications
- cableDiameter
- 7.62mm (.300")
- cableLength
- 2.0m (6.56')
- colorCableJacket
- Gray
- connectorEndA
- Mini-Change
- connectorEndB
- Mini-Change
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- TPE
- materialConnectorBody
- TPE
- materialContact
- Brass
- materialCouplingNut
- Zinc Die-Cast
- materialPlatingMating
- Gold
- netWeight
- 137.990/g
- orientation
- Straight to Straight
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- Thin Flex-Rated Cable
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 300V AC/DC
Keywords: 130025-0503, 1300250503
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; bis(2-ethylhexyl) tetrabromophthalate covering any of the individual isomers and/or combinations thereof per D(2024)4144-DC (27 June 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000408919_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410300_00_000.pdf, subType=UKCA}