Super-Safeway
- Part Number
- 1300230003
- Category
- Push Button Products
Super-Safeway Single Button, 3 Pin, Single-Pole, Double-Throw, Normally Open/Normally Closed, 10A, Snap Action Switch, Nitrile/PVC Switch Boot, 125/250V AC, Mini-Change Connection
Physical Specifications
- cordDiameter
- N/A
- cordGripBodySize
- N/A
- cordLength
- N/A
- cordType
- N/A
- emergencyStop
- No
- materialBody
- Nylon
- netWeight
- 99.790/g
- numberOfSpeeds
- Single
- packagingType
- Carton
- poles
- 1
Electrical Specifications
- voltageMaximum
- 125V AC / 250V AC
Keywords: 130023-0003, 1300230003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863