- Part Number
- 1300230001
- Category
- Push Button Products
Physical Specifications
- Cord Diameter
- N/A
- Cord Grip Body Size
- N/A
- Cord Length
- N/A
- Cord Type
- N/A
- Emergency Stop
- No
- Material Body
- Nylon
- Net Weight
- 68.492/g
- Number Of Speeds
- Single
- Packaging Type
- Carton
- Poles
- 1
Electrical Specifications
- Voltage Maximum
- 125V AC / 250V AC
Keywords: 130023-0001, 1300230001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863