Die Block
- Part Number
- 1300190001
- Category
- Circular Industrial Connectors
Die Block 2 Pole Angle Receptacle, Yellow
Physical Specifications
- couplingType
- Push to Lock
- gender
- Female
- keyway
- None
- length
- N/A
- materialComponent
- Nitrile/PVC
- mountingThreadSize
- N/A
- netWeight
- 194.137/g
- orientation
- N/A
- panelMount
- N/A
- poles
- 2
- temperatureRangeOperating
- -20° to +90°C
- wireCableType
- N/A
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 25.0A
- voltageMaximum
- 600V AC
Keywords: 130019-0001, 1300190001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2020)4578-DC (25 June 2020)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}