Mini-Change
- Part Number
- 1300180206
- Category
- Industrial Tees and Splitters
Mini-Change 3 Pole 90° Adapter, Female to Male
Physical Specifications
- colorCableJacket
- Yellow
- dropConnector
- Mini-Change
- dropGender
- Male
- keyway
- Single
- ledIndicator
- None
- leftTrunkConnector
- Mini-Change
- leftTrunkGender
- Female
- leg1Length
- N/A
- leg2Length
- N/A
- materialCableJacket
- N/A
- materialConnectorBody
- PVC
- materialCouplingNut
- Zinc Die-Cast
- netWeight
- 187.000/g
- poles
- 3
- rightTrunkConnector
- N/A
- rightTrunkGender
- N/A
- temperatureRangeOperating
- -20° to +80°C
Electrical Specifications
- currentMaximumPerContact
- 10.0A
- voltageMaximum
- 600V AC/DC
Keywords: 130018-0206, 1300180206
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863