Mini-Change
- Part Number
- 1300170055
- Category
- Circular Industrial Connectors
Mini-Change Field Attachable, Female Connector, 3 Pole, Cable Range: 5.08-12.19mm Outside Diameter with Internal Threads
Physical Specifications
- cableDiameter
- 5.00 - 12.00mm (.197-.472")
- couplingType
- Internal Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Female
- keyway
- Single
- materialConnectorBody
- Nylon
- materialContact
- Brass
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 45.700/g
- orientation
- Straight
- poles
- 3
- temperatureRangeOperating
- -20° to +80°C
- wireSizeAwg
- 15 to 24
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- voltageMaximum
- 600V AC/DC
Keywords: 130017-0055, 1300170055
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410293_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408919_00_000.pdf, subType=CE}