Mini-Change
- Part Number
- 1300170030
- Category
- Circular Industrial Connectors
Mini-Change Field Attachable, Male Connector, 5 Pole, Cable Range: 5.08-11.43mm Outside Diameter with External Threads, Stainless Steel
Physical Specifications
- cableDiameter
- 5.08-11.43mm (.200-.450")
- couplingType
- External Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Male
- keyway
- Single
- materialConnectorBody
- Nylon
- materialContact
- Copper Alloy
- materialCouplingNut
- Stainless Steel Type 316
- materialPlatingMating
- Gold
- netWeight
- 158.757/g
- orientation
- Straight
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireSizeAwg
- 15 to 24
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 600V AC/DC
Keywords: 130017-0030, 1300170030
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed