Mini-Change
- Part Number
- 1300150109
- Category
- Circular Industrial Connectors
Mini-Change C-Size Receptacle, 19 Poles, 1/2" - 14 NPT Threads, Male (Straight) to Leads, 0.30m (11.81") Length
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- Single
- length
- 0.30m
- materialComponent
- Gray Annodized Aluminum
- mountingThreadSize
- PG16
- netWeight
- 82.300/g
- orientation
- Straight
- panelMount
- Front
- poles
- 19
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- UL 1569
- wireSizeAwg
- 18,22
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 300V AC/DC
Keywords: 130015-0109, 1300150109
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410036_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410298_00_000.pdf, subType=UKCA}