Mini-Change
- Part Number
- 1300140017
- Category
- Industrial Connectors
Mini-Change B-Size Receptacle, 6 Poles, 1/2" - 14 NPT Threads, Female (Straight) to Leads, 0.91m (3.0') Length
Physical Specifications
- couplingType
- External Thread
- gender
- Female
- keyway
- Single
- length
- 0.91m
- materialComponent
- Zinc Die-Cast with Black Epoxy
- mountingThreadSize
- 1/2" - 14 NPT
- orientation
- Straight
- panelMount
- N/A
- poles
- 6
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- N/A
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 600V AC/DC
Keywords: 130014-0017, 1300140017
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863