Mini-Change
- Part Number
- 1300130620
- Category
- Industrial Connectors
Mini-Change A-Size Receptacle, 6 Poles, Male (Straight) to 16 AWG Leads, 0.305m (1.0') Length with Mounting Flange
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- Single
- length
- 0.305m
- materialComponent
- Gray Annodized Aluminum
- mountingThreadSize
- N/A
- netWeight
- 65.200/g
- orientation
- Straight
- panelMount
- Front
- poles
- 6
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- E152210
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 600V AC/DC
Keywords: 130013-0620, 1300130620
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed