Mini-Change
- Part Number
- 1300130488
- Category
- Circular Industrial Connectors
Mini-Change A-Size Receptacle with Leads 1/2" - 14 NPT Threads, Male (Straight) to Leads, 5 Poles, 0.20m (7.87") Length
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- Single
- length
- 0.20m
- materialComponent
- Zinc Die-Cast with Black Epoxy
- mountingThreadSize
- 1/2" - 14 NPT
- netWeight
- 51.910/g
- orientation
- Straight
- panelMount
- N/A
- poles
- 5
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- N/A
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 5.6A
- voltageMaximum
- 300V AC/DC
Keywords: 130013-0488, 1300130488
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed