Mini-Change
- Part Number
- 1300110280
- Category
- Industrial Cable Assemblies
Mini-Change B-Size Double-Ended Cordset, 8 Poles, Male (Straight) to Female (Straight), 22/18 AWG, Yellow PVC Cable, 15.0m (49.21') Length
Physical Specifications
- cableDiameter
- 7.36mm (.290")
- cableLength
- 15.0m (49.21')
- colorCableJacket
- Yellow
- connectorEndA
- Mini-Change
- connectorEndB
- Mini-Change
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- TPE
- materialContact
- Copper Alloy
- materialCouplingNut
- Black Epoxy Coated Zinc
- materialPlatingMating
- Gold
- netWeight
- 66.660/g
- orientation
- Straight to Straight
- poles
- 8
- temperatureRangeOperating
- -20° to +90°C
- wireCableType
- AWM 2661
- wireSizeAwg
- 18,22
Electrical Specifications
- currentMaximumPerContact
- 2.5A
- voltageMaximum
- 300V
Keywords: 130011-0280, 1300110280
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410299_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000410038_00_000.pdf, subType=CE}