Mini-Change
- Part Number
- 1300100226
- Category
- Industrial Cable Assemblies
Mini-Change A-Size Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 2.74m (9.0') Length
Physical Specifications
- cableDiameter
- 10.41mm (.410")
- cableLength
- 2.74m (9.0')
- colorCableJacket
- Yellow
- connectorEndA
- Mini-Change
- connectorEndB
- Mini-Change
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Black Epoxy Coated Zinc
- materialPlatingMating
- Gold
- netWeight
- 148.000/g
- orientation
- Straight to Straight
- poles
- 3
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- STOOW
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 13.0A
- voltageMaximum
- 600V
Keywords: 130010-0226, 1300100226
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863