Mini-Change
- Part Number
- 1300100106
- Category
- Industrial Cable Assemblies
Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 10.0m (32.81') Length
Physical Specifications
- cableDiameter
- 12.70mm (.500")
- cableLength
- 10.0m (32.81')
- colorCableJacket
- Yellow
- connectorEndA
- Mini-Change
- connectorEndB
- Mini-Change
- couplingStyle
- Threaded
- gender
- Female-Male
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- TPE
- materialConnectorBody
- TPE
- materialContact
- Copper Alloy
- materialCouplingNut
- Black Epoxy Coated Zinc
- materialPlatingMating
- Gold
- netWeight
- 1767.922/g
- orientation
- Straight to Straight
- poles
- 5
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- TC-ER
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 600V
Keywords: 130010-0106, 1300100106
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Phosphine oxide, diphenyl(2,4,6-trimethylbenzoyl) per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE}