Skip to main content
Part Number
1300080370
Category
Industrial Cable Assemblies

Physical Specifications

Cable Diameter
16.26mm (.640")
Cable Length
6.10m (20.0')
Color Cable Jacket
Yellow
Connector End A
Mini-Change
Connector End B
Pigtail
Coupling Style
Threaded
Gender
Male-Pigtail
Keyway
Single
Led Indicator
None
Material Cable Jacket
PVC
Material Connector Body
PVC
Material Contact
Brass
Material Coupling Nut
Black Epoxy Coated Zinc
Material Plating Mating
Gold
Orientation
Straight to Pigtail
Poles
9
Temperature Range Operating
-20° to +105°C
Wire Cable Type
STOOW
Wire Size Awg
16

Electrical Specifications

Current Maximum Per Contact
7.0A
Voltage Maximum
600V

Keywords: 130008-0370, 1300080370

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed per EU 2015/863
 - 1300080370 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life