Mini-Change
- Part Number
- 1300080315
- Category
- Circular Industrial Cordsets
Mini-Change C-Size Single-Ended Cordset, 19 Poles, Female (90°) to Pigtail, 22-18 AWG, PUR Cable, 5.0m (16.40') Length
Physical Specifications
- cableDiameter
- 11.43mm (.450")
- cableLength
- 5.0m (16.40')
- colorCableJacket
- Black
- connectorEndA
- Mini-Change
- connectorEndB
- Pigtail
- couplingStyle
- Threaded
- gender
- Female-Pigtail
- keyway
- Single
- ledIndicator
- None
- materialCableJacket
- PUR
- materialConnectorBody
- PVC
- materialContact
- Copper Alloy
- materialCouplingNut
- Black Epoxy Coated Zinc
- materialPlatingMating
- Gold
- netWeight
- 992.912/g
- orientation
- 90° to Pigtail
- poles
- 19
- temperatureRangeOperating
- -20° to +80°C
- wireCableType
- N/A
- wireSizeAwg
- 18,22
Electrical Specifications
- currentMaximumPerContact
- 2.0A,3.0A
- voltageMaximum
- 300V AC/DC
Keywords: 130008-0315, 1300080315
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2020)9139-DC (19 Jan 2021)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410038_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410305_00_000.pdf, subType=UKCA}