Mini-Change
- Part Number
- 1300062095
- Category
- Circular Industrial Connectors
Mini-Change Female Connector, 2 Pole, for 1/2" Liquid-Tite Conduit
Physical Specifications
- cableDiameter
- N/A
- couplingType
- Internal Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Female
- keyway
- Single
- materialConnectorBody
- Zinc-plated Steel
- materialContact
- Brass
- materialCouplingNut
- Anodized Aluminum
- materialPlatingMating
- Gold
- orientation
- Straight
- poles
- 2
- temperatureRangeOperating
- -20° to +80°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 13.0A
- voltageMaximum
- 600V AC/DC
Keywords: 130006-2095, 1300062095
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed