Skip to main content
Part Number
1212070099
Category
Industrial Connectors

Physical Specifications

Cable Diameter
N/A
Coupling Type
External Thread
Diagnostics Le Ds
Yes
Diagnostics Port
No
Form
A - 18mm
Gender
N/A
Keyway
None
Material Connector Body
Polyamide
Material Contact
Brass
Material Coupling Nut
N/A
Material Plating Mating
Silver
Net Weight
19.661/g
Orientation
90° Angle
Pitch Mating Interface
18.00mm
Poles
2
Temperature Range Operating
-40° to +90°C
Wire Size Awg
N/A

Electrical Specifications

Current Maximum Per Contact
16.0A
Voltage Maximum
24V

Keywords: 121207-0099, 1212070099

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2022)9120-DC (17 Jan 2023)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 1212070099 - Image 1  - 1212070099 - Image 2  - 1212070099 - Image 3  - 1212070099 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life