mPm
- Part Number
- 1212070004
- Category
- Circular Industrial Connectors
mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Red LED + VDR, Transparent, Integrated Nitrile Gasket, Single Bag, Unmounted
Physical Specifications
- cableDiameter
- 4.00-9.00mm (.157-.354")
- couplingType
- External Thread
- diagnosticsLeDs
- Yes
- diagnosticsPort
- No
- form
- A - 18mm
- gender
- N/A
- keyway
- None
- materialConnectorBody
- Polyamide
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialPlatingMating
- Silver
- netWeight
- 23.800/g
- orientation
- 90° Angle
- pitchMatingInterface
- 18.00mm
- poles
- 2
- temperatureRangeOperating
- -40° to +90°C
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 16.0A
- voltageMaximum
- 24V
Keywords: 121207-0004, 1212070004
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2022)9120-DC (17 Jan 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000446168_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000446152_00_000.pdf, subType=CE}