mPm
- Part Number
- 1212010046
- Category
- Circular Industrial Connectors
mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Black, Integrated Nitrile Gasket, UL94-V0 Rated, Bulk Pack, Mounted
Physical Specifications
- cableDiameter
- 4.00-9.00mm (.157-.354")
- couplingType
- External Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- form
- A - 18mm
- gender
- N/A
- keyway
- None
- materialConnectorBody
- Polyamide
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialPlatingMating
- Silver
- netWeight
- 19.480/g
- orientation
- 90° Angle
- pitchMatingInterface
- 18.00mm
- poles
- 3
- temperatureRangeOperating
- -40° to +90°C
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 16.0A
- voltageMaximum
- 250V AC/DC
Keywords: 121201-0046, 1212010046
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:8ae5e5ee-4453-45cd-ab51-b28e492428d2
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863