- Part Number
- 1212010006
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- N/A
- Coupling Type
- External Thread
- Diagnostics Le Ds
- Yes
- Diagnostics Port
- No
- Form
- A - 18mm
- Gender
- N/A
- Keyway
- None
- Material Connector Body
- Polyamide
- Material Contact
- Brass
- Material Coupling Nut
- N/A
- Material Plating Mating
- Silver
- Net Weight
- 21.765/g
- Orientation
- 90° Angle
- Pitch Mating Interface
- 18.00mm
- Poles
- 2
- Temperature Range Operating
- -40° to +90°C
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 16.0A
- Voltage Maximum
- 250V AC/DC
Keywords: 121201-0006, 1212010006
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed