- Part Number
- 1212010004
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- N/A
- Coupling Type
- External Thread
- Diagnostics Le Ds
- No
- Diagnostics Port
- No
- Form
- A - 18mm
- Gender
- N/A
- Keyway
- None
- Material Connector Body
- Polyamide
- Material Contact
- Brass
- Material Coupling Nut
- N/A
- Material Plating Mating
- Silver
- Net Weight
- 23.367/g
- Orientation
- 90° Angle
- Pitch Mating Interface
- 18.00mm
- Poles
- 3
- Temperature Range Operating
- -40° to +90°C
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 16.0A
- Voltage Maximum
- 250V AC/DC
Keywords: 121201-0004, 1212010004
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:9c913078-7679-468c-9a53-542936aed104
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000446168_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000446152_00_000.pdf, subType=CE}