mPm
- Part Number
- 1211290001
- Category
- Circular Industrial Connectors
mPm DIN Screw M3 Steel-Zinc Plated, 29.00mm Length, 1 Bag of 100
Physical Specifications
- cableDiameter
- N/A
- couplingType
- N/A
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- N/A
- keyway
- None
- materialConnectorBody
- N/A
- materialContact
- N/A
- materialCouplingNut
- N/A
- materialPlatingMating
- N/A
- netWeight
- 153.500/g
- orientation
- N/A
- pitchMatingInterface
- N/A
- poles
- N/A
- temperatureRangeOperating
- N/A
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- N/A
- voltageMaximum
- N/A
Keywords: 121129-0001, 1211290001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000446168_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000446152_00_000.pdf, subType=CE}