mPm
- Part Number
- 1210400159
- Category
- Circular Industrial Cordsets
Brad mPm DIN Form A-18mm 2 Pole Plus Double Ground H6/H12 to Pigtail, Nitrile Profile Gasket and Screw, 0.75mm² Black PVC Cable, 2.0m (6.56') Length, 250V
Physical Specifications
- cableDiameter
- 6.80mm (.268")
- cableLength
- 2.0m (6.56')
- colorCableJacket
- Black
- connectorEndA
- Brad mPm DIN A - 18mm
- connectorEndB
- Pigtail
- couplingStyle
- Push on
- gender
- Male-Pigtail
- keyway
- None
- ledIndicator
- None
- materialCableJacket
- PVC
- materialConnectorBody
- Polypropylene
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialPlatingMating
- Silver
- netWeight
- 153.630/g
- orientation
- 90° to Pigtail
- poles
- 2
- temperatureRangeOperating
- -40° to +90°C
- wireCableType
- H05VV-F
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 250V
Keywords: 121040-0159, 1210400159
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000446172_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000446157_00_000.pdf, subType=CE}