mPm
- Part Number
- 1210370035
- Category
- Circular Industrial Connectors
mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Poles Plus Ground with C4 Circuit, Yellow LED, Black, Nitrile Gasket
Physical Specifications
- cableDiameter
- N/A
- couplingType
- External Thread
- diagnosticsLeDs
- Yes
- diagnosticsPort
- No
- form
- A - 18mm
- gender
- N/A
- keyway
- None
- materialConnectorBody
- Polypropylene
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialPlatingMating
- Silver
- orientation
- 90° Angle
- pitchMatingInterface
- 18.00mm
- poles
- 2
- temperatureRangeOperating
- -40° to +90°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 24V
Keywords: 121037-0035, 1210370035
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Tinuvin 327 per ED/01/2017 (12 January 2017)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000446172_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000446157_00_000.pdf, subType=CE}