Micro-Change (M12),mPm
- Part Number
- 1210360577
- Category
- Circular Industrial Cordsets
Brad mPm DIN Dual Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Dual Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 1.0m (3.28') Length, 24V
Physical Specifications
- cableDiameter
- 5.50mm (.216")
- cableLength
- 1.0m (3.28')
- colorCableJacket
- Black
- connectorEndA
- Brad mPm DIN A - 18mm
- connectorEndB
- Micro-Change (M12)
- couplingStyle
- Threaded
- gender
- Male-Male
- keyway
- Single
- ledIndicator
- Yellow
- materialCableJacket
- PUR
- materialConnectorBody
- Polypropylene
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 174.950/g
- orientation
- 90°/90° to Straight
- poles
- 5
- temperatureRangeOperating
- -25° to +75°C
- wireCableType
- PUR
- wireSizeAwg
- 20
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
- voltageMaximum
- 24V
Keywords: 121036-0577, 1210360577
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed