Micro-Change (M12),mPm
- Part Number
- 1210360195
- Category
- Circular Industrial Cordsets
Brad mPm DIN Form A-18mm to Micro-Change (M12) 5 Pole Cordset, C4 Circuit, Yellow LED, Male (90°) to Male (Straight), 0.50mm² Black PUR Cable, 2.0m (6.56') Length, 24V
Physical Specifications
- cableDiameter
- 5.50mm (.216")
- cableLength
- 2.0m (6.56')
- colorCableJacket
- Black
- connectorEndA
- Brad mPm DIN A - 18mm
- connectorEndB
- Micro-Change (M12)
- couplingStyle
- Threaded
- gender
- Male-Male
- keyway
- Single
- ledIndicator
- Yellow
- materialCableJacket
- PUR
- materialConnectorBody
- Polypropylene,TPU
- materialContact
- Copper Alloy
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 89.846/g
- orientation
- 90° to Straight
- poles
- 5
- temperatureRangeOperating
- -25° to +75°C
- wireCableType
- PUR
- wireSizeAwg
- 20
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 24V
Keywords: 121036-0195, 1210360195
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000446164_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000446151_00_000.pdf, subType=CE}