mPm
- Part Number
- 1210120127
- Category
- Circular Industrial Connectors
mPm DIN Base, Form C-Micro 9.4mm, B39 Base, 3 Pole Plus Ground Terminal, 250V AC/300V DC, Black, Nitrile Gasket with Screws
Physical Specifications
- cableDiameter
- N/A
- couplingType
- N/A
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- form
- C - Micro 9.4mm
- gender
- N/A
- keyway
- None
- materialConnectorBody
- Polyamide
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialPlatingMating
- Tin
- netWeight
- 2.721/g
- orientation
- Straight
- pitchMatingInterface
- 9.40mm
- poles
- 3
- temperatureRangeOperating
- -40° to +90°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 10.0A
- voltageMaximum
- 250V AC / 300V DC
Keywords: 121012-0127, 1210120127
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000446172_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000446157_00_000.pdf, subType=CE}