mPm
- Part Number
- 1210120118
- Category
- Circular Industrial Connectors
mPm DIN Base, Form A-18mm, B31 Base, 2 Pole Plus Ground Terminal, 250V AC/300V DC, Black, Nitrile Gasket
Physical Specifications
- cableDiameter
- N/A
- couplingType
- N/A
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- form
- A - 18mm
- gender
- N/A
- keyway
- None
- materialConnectorBody
- Polyamide
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialPlatingMating
- Silver
- orientation
- Straight
- pitchMatingInterface
- 18.00mm
- poles
- 2
- temperatureRangeOperating
- -40° to +90°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 16.0A
- voltageMaximum
- 250V AC / 300V DC
Keywords: 121012-0118, 1210120118
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active