- Part Number
- 1205040001
- Category
- Industrial Tees and Splitters
Physical Specifications
- Drop Connector
- M12 Power T-Code
- Drop Gender
- Male
- Keyway
- T-Coded
- Led Indicator
- None
- Left Trunk Connector
- M12 Power T-Code
- Left Trunk Gender
- Female
- Leg1 Length
- N/A
- Leg2 Length
- N/A
- Material Cable Jacket
- N/A
- Material Connector Body
- TPU
- Material Coupling Nut
- Nickel-plated Brass
- Poles
- 4
- Right Trunk Connector
- M12 Power T-Code
- Right Trunk Gender
- Female
- Temperature Range Operating
- -25° to +80°C
Electrical Specifications
- Current Maximum Per Contact
- 12.0A
- Voltage Maximum
- 60V
Keywords: 120504-0001, 1205040001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active