Micro-Change (M12)
- Part Number
- 1205030011
- Category
- Circular Industrial Connectors
Micro-Change (M12) Field Attachable Connector, 5 Poles, L-Coded, Angled, Female, Unshielded, Screw Termination, Cable Diameter 8.00-13.00mm
Physical Specifications
- cableDiameter
- 8.00-13.00mm (.315-.512")
- couplingType
- Internal Thread
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- Female
- keyway
- L-Coded
- materialConnectorBody
- Polyamide
- materialContact
- Brass
- materialCouplingNut
- Aluminum Die-Cast
- materialPlatingMating
- Gold
- orientation
- Angled
- poles
- 5
- temperatureRangeOperating
- -40° to +85°C
- wireSizeAwg
- 14,16
Electrical Specifications
- currentMaximumPerContact
- 12.0A,16.0A
- voltageMaximum
- 63V
Keywords: 120503-0011, 1205030011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863