Micro-Change (M12)
- Part Number
- 1205020023
- Category
- Circular Industrial Connectors
Micro-Change (M12) Receptacle, 5 Poles, L-Coded, M16x1.5 Threads, Male (Straight) to Leads, 0.20m (7.87") Length, 2.50mm² Wire, Front Panel Mount
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- L-Coded
- length
- 0.20m
- materialComponent
- Nickel-plated Brass
- mountingThreadSize
- M16 x 1.5
- netWeight
- 45.294/g
- orientation
- Straight
- panelMount
- Front
- poles
- 5
- temperatureRangeOperating
- -25° to +85°C
- wireCableType
- UL 1569
- wireSizeAwg
- 14
Electrical Specifications
- currentMaximumPerContact
- 16.0A
- voltageMaximum
- 63V AC/DC
Keywords: 120502-0023, 1205020023
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant with Exemption 3 per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Triphenyl-phosphate per D(2025)4165-DC (25 June 2025) SCIP:f0fbacbc-e17b-4be3-86ae-f6dee0606a1b
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000462367_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000462366_00_000.pdf, subType=CE}