- Part Number
- 1205020001
- Category
- Industrial Connectors
Physical Specifications
- Coupling Type
- Push to Lock
- Gender
- Female
- Keyway
- F-Coded
- Length
- 0.30m
- Material Component
- Nickel-plated Brass
- Mounting Thread Size
- M12
- Orientation
- Straight
- Panel Mount
- With Flange
- Poles
- 4
- Temperature Range Operating
- -20° to +105°C
- Wire Cable Type
- Leads
- Wire Size Awg
- 14
Electrical Specifications
- Current Maximum Per Contact
- 16.0A
- Voltage Maximum
- 600V
Keywords: 120502-0001, 1205020001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410542_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408954_00_000.pdf, subType=CE}